myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
23
Accessories
25
Spare Part
1
Inserts
34
Frames
2
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For harsh environmental conditions
19 40 016 0525
Osa number: 19 40 016 0525
Han 16HPR-HSE/HTE-SL-M32/M40
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Hood
Size: 16 B
Screw locking
Stainless steel
Top/side entry
1x M32 1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Osa number: 19 40 016 0525
Han 16HPR-HSE/HTE-SL-M32/M40
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
23
Accessories
25
Spare Part
1
Inserts
34
Frames
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR
Type of hood/housing
Hood
Version
Size
16 B
Version
Top/side entry
Number of cable entries
2
Cable entry
1x M32
1x M40
Locking type
Screw locking
Field of application
Hoods/housings for harsh outdoor environments
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (locking)
Stainless steel
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Naphthalene
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R1 (HL 1-3)
R7 (HL 1-3)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
576.5 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140831490
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Taani)
PDF (Inglise)
PDF (Hispaania)
PDF (Prantsuse)
PDF (Itaalia)
PDF (Jaapani)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Czech)
PDF (German)
PDF (Dutch)
PDF (Korean)
PDF (Swedish)
PDF (Polish)
PDF (Chinese trad.)
PDF (Turkish)
PDF (Simplified Chinese)
PDF (Brazilian Portuguese)
PDF (Spanish)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (English)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Fire Protection
Download Settings
PDF (English)
Laadi alla
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare