Matching Products
Matching Products NEW
Inserts
26
Frames
2
部品番号: 19 40 510 1112
Han 10HPR-compact-PFT housing-M32
Han 10HPR-compact-PFT housing-M32

画像は一例です。製品詳細を参照ください。

Properties Overview
パネルフィードスルーハウジング
内側取付け用
サイズ: 10 B
ねじロック
ステンレススチール
トップエントリー
1x M32
材質 (フード/ハウジング): アルミダイカスト, 耐腐食
粉体塗装
RAL 9005 (ジェットブラック)
材質 (シール): NBR
ノート
Compare
部品番号: 19 40 510 1112
Han 10HPR-compact-PFT housing-M32
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Inserts
26
Frames
2
製品詳細
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Panel feed through housing
  • Description of hood/housing for mounting from inside
Version
  • Size 10 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M32
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Tightening torque ‌6 Nm Fixing screws
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Thickness of the panel ≥2 mm
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 561.4 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140324992
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare