Matching Products
Matching Products NUEVO
Combinables
1
Accessories
11
Inserts
26
Frames
2
Número de parte: 19 40 510 1272
Han 10HPR-Compact-HSM2-for SCL-M32
Han 10HPR-Compact-HSM2-for SCL-M32

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Base montaje superficial
Tamaño: 10 B
Bloqueo por tornillo
Entrada lateral
2x M32
Material (carcasa/base): Fundición de aluminio, Resistente a la corrosión
Recubierto de polvo
RAL 9005 (negro intenso)
Material (junta): NBR
Notes
Compare
Load in configurator
Número de parte: 19 40 510 1272
Han 10HPR-Compact-HSM2-for SCL-M32
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Combinables
1
Accessories
11
Inserţii
26
Frames
2
Detalles del producto
Identification
  • Category 후드 / 하우징
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing 표면 장착형 하우징
Version
  • Size 10 B
  • Version 사이드 엔트리
  • Number of cable entries 2
  • Cable entry 2x M32
  • Locking type 나사 잠금
  • Field of application 열악한 옥외 환경 지원 후드/하우징
기술적 특성
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature IEC 61984에 따른 커넥터로서 사용 지원.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    ISO 20653 규격에 따른 IP6K9K
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
자재 특성
  • 재료 (후드/하우징)
    알루미늄 다이-캐스트
    내부식성
  • 표면 (후드/하우징) 분말 코팅방식
  • 컬러 (후드/하우징) RAL 9005 (제트 블랙)
  • 재료 (실) NBR
상세명세 및 승인
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 승인규격
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 519.21 g
  • Country of origin 중국
  • European customs tariff number 85389099
  • GTIN 5713140173934
  • eCl@ss 27,440,202.00
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

2D/3D Multi CAD Data

Mostrar información

Download Settings

Mostrar información

Zuken E³.series (2019+)

Mostrar información

Descargar

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare