Matching Products
Matching Products NOVO
Combinables
4
Accessories
11
Inserti
41
Frames
2
Part Number: 19 30 010 1141
Han 10B HTE M25 PFT CL
Han 10B HTE M25 PFT CL

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Base para passagem através do painel
Tamanho: 10 B
Contrução Alta
Alavanca de trava central (na carcaça)
Entrada superior
1x M25
Material (carcaça/base): Alumínio fundido
Revestido a pó
RAL 7037 (cinza-poeira)
Material (vedação): NBR
Notes
Compare
Load in configurator
Part Number: 19 30 010 1141
Han 10B HTE M25 PFT CL
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
4
Accessories
11
Inserti
41
Frames
2
Detalhes do produto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Panel feed through housing
  • Type High construction
Version
  • Size 10 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Central locking lever (on the hood)
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
Material properties
  • Material (hood/housing) Trykstøbt aluminium
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status overensstemmende
  • China RoHS e
  • REACH Annex XVII substances Ikke indeholdt
  • REACH ANNEX XIV substances Ikke indeholdt
  • REACH SVHC substances Ikke indeholdt
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 303 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140164680
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare