Matching Products
Matching Products NEW
Successor Products
1
Accessories
11
Part number: 09 45 245 1905
HPP V4 USB 3.0 A, EI-PFT
HPP V4 USB 3.0 A, EI-PFT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through USB 3.0 type A
Contacts: 4
Easy Install
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09452451930.
Part number: 09 45 245 1905
HPP V4 USB 3.0 A, EI-PFT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
11
Product Details
Identification
  • Category Conectores
  • Series HARTING PushPull (V4)
  • Identification USB
  • Element Pasacables
  • Specification USB 3.0 tipo A
  • Description of hood/housing Easy Install
Version
  • Shielding Totalmente blinado, contacto de blindaje de 360°
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances
    No incluido
  • California Proposition 65 substances Naftalina
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variante 4 (V4)
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 18 g
  • Country of origin Alemania
  • European customs tariff number 85366990
  • GTIN 5713140059924
  • eCl@ss 27.440.114,00
  • ETIM EC002636
  • UNSPSC 24.0 39121408
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare