Matching Products
Matching Products NEW
Part number: 20 93 204 0105
HA-VIS Coax Cable SMA-N, 10m
HA-VIS Coax Cable SMA-N, 10m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Low loss coax cable
Cable length: 10 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 204 0105
HA-VIS Coax Cable SMA-N, 10m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 N connector
  • Connector 2 SMA connector
  • Type of cable Copper cable (round)
  • Description of the cable Low loss coax cable
Version
  • Cable length 10 m
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Cable diameter 5.4 mm
  • Impedance ‌50 Ω
Material properties
  • Material (cable) PE
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 410 g
  • Country of origin Germany
  • European customs tariff number 85442000
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare