myHARTING Login
Konfigurasjons
Produtos
Produtos
Industrie-Steckverbinder / Han
®
Rundsteckverbinder
Geräteanschlusstechnik
Industrial Ethernet Switches
Bedien- und Anzeigeelemente
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
Last ned kataloger
Last ned produkt data ePLAN
Last ned produkt data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable assemblies
33 01 CAB 0002
Varenummer: 33 01 CAB 0002
FO 50/125 IV(ZN)HH
Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen
Properties Overview
FO cable
Multimode
2x 50 / 125 µm
Halogen free polymer TM7 (LSZH)
Notes
Compare
Varenummer: 33 01 CAB 0002
FO 50/125 IV(ZN)HH
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
produkt detaljer
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
FO cable
Description of the cable
Multimode
Version
Core structure
2x 50 / 125 µm
Technical characteristics
Limiting temperature
-20 ... +80 °C storage/transport
Cable diameter
3 mm
Width of the cable
5 mm
Material properties
Material (cable)
Halogen free polymer TM7 (LSZH)
Colour (cable)
aqua
Specifications and approvals
Specifications
EN 187000
IEC 60794-2
IEC 60794-2-10
ISO/IEC 11801-2
EN 50173-1
IEC 60332-1
IEC 60332-3-24
IEC 60754-2
IEC 61034
Commercial data
Packaging size
1
eCl@ss
27061803 Fiber optic cable
UNSPSC 24.0
26121607
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Lukk
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare