myHARTING Login
配置器
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下載產品目錄
下載產品資料ePLAN
下載產品資料Zuken E3系列
HARTING YouTube頻道
Product Data Manager (only eng.)
Repairservice
加到喜好清單
從願望清單中刪除
配套產品
配套產品
新
沒有可用數據
eShop
Device connectivity
Cable connectors and cable assemblies
...
Data connectors
Industrial Ethernet
零件號: 09 47 060 0049
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
圖片僅作參考,請參閱產品說明。
屬性概述
電纜組裝
預裝一端
銅質電纜 (圓型)
右彎式
電纜長度: 3 m
注解
比較
零件號: 09 47 060 0049
RJI 1x IP20 GEW. 0°;22/7;strand; 3,0m
注解
比較
All functionalities, price and availability after
sign in
.
加到喜好清單
從願望清單中刪除
經銷商
電郵查詢
配套產品
新
沒有可用數據
Overview
產品詳情
下載
Knowledge
經銷商
產品詳情
下載
Knowledge
經銷商
產品詳情
Part List
Part list details
Type of cable
HAR PROFINET Typ C 4xAWG22/7 PUR Trail.
Connector 1
RJ Ind. RJ45 Cat.5, 4pol. ang overm 0°
Identification
Category
System cabling
Series
HARTING RJ Industrial
®
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
HARTING RJ Industrial
®
Type of cable
Copper cable (round)
Description of the cable
Angled right
Version
Cable length
3 m
Number of cores
4
Core structure
4x AWG 22/7
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +70 °C
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Green
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140244023
eCl@ss
27060390 Ready-made data cable (unspecified)
ETIM
EC002599
UNSPSC 24.0
26121600
下載
資料規格下載
文檔
數據表
顯示資訊
隱藏訊息
下載設定
PDF (簡體中文)
PDF (Portuguese_PT)
PDF (捷克文)
PDF (英文)
PDF (德文)
PDF (西班牙文)
PDF (Spanish_MX)
PDF (義大利文)
PDF (法文)
PDF (日文)
PDF (丹麥文)
PDF (韓文)
PDF (荷蘭文)
PDF (瑞典文)
PDF (波蘭文)
PDF (土耳其文)
PDF (繁體中文)
下載
顯示資訊
隱藏訊息
PDF 格式的數據表描述了產品的一般和技術特性,列出了應用的標準和認證,並用作文檔。
類型表
顯示資訊
隱藏訊息
下載設定
PDF
CGM
DXF
下載
顯示資訊
隱藏訊息
類型表是產品的二維圖形。它提供 PDF、CMG 和 DXF 文件格式。
產品聲明
顯示資訊
隱藏訊息
下載設定
PDF (英文)
下載
顯示資訊
隱藏訊息
PDF 格式的產品聲明記錄了產品符合 RoHS、REACH、ELV 等各種標準的情況。
工程數據
3D CAD 數據
顯示資訊
隱藏訊息
下載設定
STEP
JT
下載
顯示資訊
隱藏訊息
適用於所有常用 CAD 工具的中性 3D CAD 數據。它們可用於在 CAx 工程過程中快速輕鬆地使用浩亭產品。
更多文件
Asset Administration Shell
顯示資訊
隱藏訊息
下載設定
AAS
下載
顯示資訊
隱藏訊息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
關閉
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比較