myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
172
no data available
eShop
Cable assemblies & bulk cables
Data
...
Network System cabling
RJ45
09 48 888 8579 060
Osanumero: 09 48 888 8579 060
DualBoot RJ45 PP FRNC Cat.6A green 6,0m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 6 m
Notes
Compare
Osanumero: 09 48 888 8579 060
DualBoot RJ45 PP FRNC Cat.6A green 6,0m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
장치 측면 / 패널 관통형
172
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, green
Connector 1
DualBoot RJ45 PP IP20 Cat.6A 8pol green
Connector 2
DualBoot RJ45 PP IP20 Cat.6A 8pol green
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
PushPull
Connector 2
HARTING DualBoot RJ45
PushPull
Type of cable
Copper cable (round)
Version
Cable length
6 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Locking type
PushPull
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
0 ... +60 °C
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Green
Commercial data
Packaging size
1
Net weight
239 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140257290
eCl@ss
27060308 Patch cord copper (data cable)
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare