Matching Products
Matching Products NEW
Device side / Panel feed through
167
Artikelnummer: 09 48 878 7586 100
DualBoot RJ45 FRNC Cat.6A red 10m
DualBoot RJ45 FRNC Cat.6A red 10m

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelmodules
Voorgemonteerd aan beide kanten
Koperkabel (rond)
Kabellengte: 10 m
Notes
Compare
Artikelnummer: 09 48 878 7586 100
DualBoot RJ45 FRNC Cat.6A red 10m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
167
Productdetails
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Loop resistance ‌ 290 Ω/km
  • Limiting temperature
    -25 ... +60 °C unmoved
    -0 ... +50 °C moved
  • Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
  • Impedance @ 100 MHz ‌100 Ω ±3 %
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Red
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    EN 50173-1
    TIA/EIA 568-C.2
    IEC 60332-3-24
Commercial data
  • Packaging size 1
  • Net weight 392.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140254510
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare