Matching Products
Matching Products NUEVO
Device side / Panel feed through
167
Número de parte: 09 48 878 7588 027
DualBoot RJ45 FRNC Cat.6A green 2,7m
DualBoot RJ45 FRNC Cat.6A green 2,7m

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Conjuntos de cable
Preensamblado por ambos lados
Cable de cobre (redondo)
Longitud de cable: 2.7 m
Notes
Compare
Número de parte: 09 48 878 7588 027
DualBoot RJ45 FRNC Cat.6A green 2,7m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Lado del dispositivo / Pasacables
167
Detalles del producto
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category Sistema de cableado
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Cable de cobre (redondo)
Version
  • Cable length 2,7 m
  • Number of cores 8
  • Core structure 4x 2 pares trenzados
Technical characteristics
  • Transmission characteristics Cat. 6A Clase EA de hasta 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2,5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Loop resistance ‌ 290 Ω/km
  • Limiting temperature
    -25 ... +60 °C no desplazado
    -0 ... +50 °C movido
  • Insulation resistance @ 20 °C ≥ 5.000 MΩ x km
  • Impedance @ 100 MHz ‌100 Ω ±3 %
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Verde
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances No incluido
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    EN 50173-1
    TIA/EIA 568-C.2
    IEC 60332-3-24
Commercial data
  • Packaging size 1
  • Net weight 117 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140393158
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare