Matching Products
Matching Products NEW
Accessories
13
Osanumero: 09 67 037 4716
DSUB SV FE TWW STR 37P AU2
DSUB SV FE TWW STR 37P AU2

Kuva on suuntaa antava, tarkista tuotteen kuvaus.

Properties Overview
Connector, Wrap termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Copper alloy, Gold plated, Mating side, Gold plated, Termination side
Notes
Compare
Osanumero: 09 67 037 4716
DSUB SV FE TWW STR 37P AU2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
13
tuotteen yksityiskohdat
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Wrap termination
  • Gender Female
  • Size D-Sub 4
  • Connection type PCB to cable
  • Number of contacts 37
  • Termination length 13.65 mm
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Distance between rows 2.54 mm
  • Rated current ‌ 7.5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) White
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status conform met uitzondering
  • China RoHS 50
  • REACH Annex XVII substances Niet ingesloten
  • REACH ANNEX XIV substances Niet ingesloten
  • REACH SVHC substances Ja
  • REACH SVHC substances Lood
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Ja
  • California Proposition 65 substances
    Lood
    Nikkel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 25
  • Net weight 22.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140092938
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Type Sheet

Näytä tiedot

Download Settings

Näytä tiedot

Product Declaration

Näytä tiedot

Download Settings

Näytä tiedot

Engineering Data
3D CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

2D/3D Multi CAD Data

Näytä tiedot

Download Settings

Näytä tiedot

Zuken E³.series (2019+)

Näytä tiedot

Lataa

Näytä tiedot

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Näytä tiedot

Download Settings

Näytä tiedot

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare