DSUB MA STR SOLDER CONTACT 50 OHMS COAX

Image is for illustration purposes only. Please refer to product description.

DSUB MA STR SOLDER CONTACT 50 OHMS COAX

Coaxial contact, Straight, Turned, for cables RG 174 U, 188 AU, 316 U, Male, Copper alloy, PBFE / PBTP / PI, Gold plated, Impedance: 50Ω

Part number:  09 69 281 5140

  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Turned
    for cables RG 174 U, 188 AU, 316 U
    Straight
  • Termination method Solder/crimp termination
  • Gender Male
  • Performance level
    1
    NM 30 (S4)
  • Contact resistance ≤ 10 mΩ
  • Impedance 50 Ω
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Material (contacts)
    PBFE / PBTP / PI
    Copper alloy
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 20
  • Net weight 1.836 g
  • Country of origin Germany
  • European customs tariff number 85366953
  • eCl@ss 27440204 Contact for industrial connectors