Matching Products
Matching Products NUEVO
Accessories
3
Número de parte: 09 23 000 9964
DIN-Signal 2C/2R shroud screwfix 8.30
DIN-Signal 2C/2R shroud screwfix 8.30

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Envoltura de contacto
para conectores hembra tipo 2C, para conectores macho tipo 2R
Termoplástico
RAL 7032 (gris guijarro)
Notes
Compare
Free Sample
Número de parte: 09 23 000 9964
DIN-Signal 2C/2R shroud screwfix 8.30
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Accessories
3
Detalles del producto
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Pin shroud
  • Description of the accessory
    for female connectors type 2C
    for male connectors type 2R
Version
  • Termination length
    16.2 mm
    17 mm
    20 mm
  • Fixing Screw fixing
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness
    ‌3.4 mm ±0.5 ‌
    ‌4.2 mm ±0.5 ‌
    ‌7.2 mm ±0.5 ‌
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.69 g
  • Country of origin Vietnam
  • European customs tariff number 85389099
  • GTIN 5713140041349
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare