myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Tools
4
Accessories
5
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
09 23 000 9953
Osanumero: 09 23 000 9953
DIN-Signal 2C/2R shroud press-in 9.10
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Pin shroud, for female connectors type 2C, for male connectors type 2R, Thermoplastic
Notes
Compare
Free Sample
Osanumero: 09 23 000 9953
DIN-Signal 2C/2R shroud press-in 9.10
Notes
Compare
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Tools
4
Accessories
5
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Accessories
Series
DIN 41612
Type of accessory
Pin shroud
Description of the accessory
for female connectors type 2C
for male connectors type 2R
Version
Termination length
16.2 mm
17 mm
20 mm
Fixing
Press-in fixing
Technical characteristics
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
2.6 mm ±0.5
3.4 mm ±0.5
6.4 mm ±0.5
Material properties
Material (accessories)
Thermoplastic
Colour (accessories)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
Commercial data
Packaging size
1
Net weight
3.31 g
Country of origin
Vietnam
European customs tariff number
85389099
GTIN
5713140041233
eCl@ss
27440292 Connector component (accessories)
ETIM
EC002943
UNSPSC 24.0
39121400
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (Tšekki)
PDF (Saksa)
PDF (Tanska)
PDF (Espanja)
PDF (Ranska)
PDF (Englanti)
PDF (Japani)
PDF (Hollanti)
PDF (Puola)
PDF (Korea)
PDF (Italia)
PDF (Ruotsi)
PDF (Turkki)
PDF (Perint. kiina)
PDF (Kiina)
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Englanti)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näytä tiedot
Piilota tiedot
Download Settings
STEP
JT
Lataa
Näytä tiedot
Piilota tiedot
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Connectors DIN 41 612 - Chapter 01
Lataa
Connectors DIN 41 612
Lataa
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare