Matching Products
Matching Products NEW
Accessories
1
部品番号: 09 06 900 9995
DIN-Power fixing bracket left,15mm-m
DIN-Power fixing bracket left,15mm-m

画像は一例です。製品詳細を参照ください。

Properties Overview
固定ブラケット B
オスコネクタ用, 右, マルチ固定, M2.5 ナット付き
プラスチック、メタルメッキ
メタリック
ノート
Compare
部品番号: 09 06 900 9995
DIN-Power fixing bracket left,15mm-m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Accessories
1
製品詳細
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    Right
    Multiple fixing
    With nut M2.5
Material properties
  • Material (accessories) Plastic, metallised
  • Colour (accessories) Metallic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 2.27 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140014664
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Engineering Data
3D CAD Data

情報を表示

Download Settings

情報を表示

2D/3D Multi CAD Data

情報を表示

Download Settings

情報を表示

Zuken E³.series (2019+)

情報を表示

ダウンロード

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare