Matching Products
Matching Products NEW
Accessories
1
Varenummer: 09 06 900 9967
DIN-Power fixing bracket B right-m-nut
DIN-Power fixing bracket B right-m-nut

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Fixing brackets B, for male connectors, Right, Multiple fixing, With nut M2.5, Plastic, metallised
Notes
Compare
Varenummer: 09 06 900 9967
DIN-Power fixing bracket B right-m-nut
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
produkt detaljer
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets B
  • Description of the accessory
    for male connectors
    Right
    Multiple fixing
    With nut M2.5
Material properties
  • Material (accessories) Plastic, metallised
  • Colour (accessories) Metallic
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 1.9 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140014602
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

2D/3D Multi CAD Data

Vis informasjon

Download Settings

Vis informasjon

Zuken E³.series (2019+)

Vis informasjon

Last ned

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare