myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
09 06 000 6421
Osa number: 09 06 000 6421
DIN-Power crimp 2,F, Au2, 2500 Rolle
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Solder contact
Female contact
Copper alloy
Au over Ni Mating side, Ni Termination side
Notes
Compare
Osa number: 09 06 000 6421
DIN-Power crimp 2,F, Au2, 2500 Rolle
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identyfikacja
Kategoria
Contacts
Seria
DIN 41612
Typ kontaktu
Solder contact
Kontakty do
DIN 41612 Type D
DIN 41612 Type E
DIN 41612 Type F
DIN 41612 Type 2F
DIN 41612 Type F9
DIN 41612 Type MH 24+7
Wersja
Metoda przyłączenia
Crimp termination
Rodzaj (męski/żeński)
Female contact
Proces produkcyjny
Stamped contacts
Zawartość opakowania
2500 pieces on reel
Charakterystyka techniczna
Klasa właściwości
1
acc. to IEC 60603-2
Ilość łączeń
≥ 500
Material properties
Materiał (kontaktów)
Copper alloy
Powierzchnia (kontakty)
Au over Ni Mating side
Ni Termination side
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANEKS XIV substancje
Not contained
REACH SVHC substances
Not contained
Propozycja Kalifornijska 65
Yes
Propozycja Kalifornijska 65
Nickel
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
Informacje handlowe
Rozmiar opakowania
1
Waga netto
2,000 g
Kraj pochodzenia
Germany
Numer europejskiej taryfy celnej
85366990
GTIN
5713140009356
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Taani)
PDF (Inglise)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Itaalia)
PDF (Jaapani)
PDF (Hispaania)
PDF (Hollandi)
PDF (Türgi)
PDF (Prantsuse)
PDF (Korea)
PDF (Hiina (trad.))
PDF (Poola)
PDF (Rootsi)
PDF (Hiina)
PDF
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare