配套产品
配套产品
Accessories
1
型号: 09 67 009 0320 280
D-Sub Hood 9 poles top entry metal
D-Sub Hood 9 poles top entry metal

图片仅供参考,请查阅产品说明。

属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 1
六角螺丝 螺纹 4-40 UNC
顶出线
1x
材料 (上壳/底座): 金属
注释
比较
型号: 09 67 009 0320 280
D-Sub Hood 9 poles top entry metal
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Accessories
1
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 1
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type Hexagonal screw Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 9.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 39.5 mm
  • Width 31.8 mm
  • Height 15.4 mm
  • RoHS compliant with exemption
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • California Proposition 65 substances Yes
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 53.05 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221550
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

Instructions
组装说明

显示信息

下载设置

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较