登錄 myHARTING
配置器
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Conectivitate dispozitiv
Conectori de cablu și montaje de cablu
...
Conectori hibrizi
Date și alimentare/semnal
09 67 009 0349 280
型号: 09 67 009 0349 280
D-Sub Hood 9 poles top entry metal 100
图片仅供参考,请查阅产品说明。
属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 1
带短锁扣螺钉 螺纹M3
顶出线
1x
材料 (上壳/底座): 金属
注释
比较
型号: 09 67 009 0349 280
D-Sub Hood 9 poles top entry metal 100
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
D-Sub
Type of hood/housing
Shell housing
Description of hood/housing
Cover can be screwed on
Version
Size
D-Sub 1
Version
Top entry
Number of cable entries
1
Cable entry
1x
Cable fixing
Cable clamp
Tension relief ≤ 6.5 mm
Locking type
With short locking screws Thread M3
2 parts
Yes
Separable
Yes
Technical characteristics
Tightening torque
0.4 Nm Locking screw
0.4 Nm cover screw
0.4 Nm Cable clamp screw
Ambient temperature
-35 ... +100 °C
Cable diameter
3 ... 9.5 mm
Material properties
Material (hood/housing)
Metal
Length
39.5 mm
Width
31.8 mm
Height
15.4 mm
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
100
Net weight
52.7 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140221529
eCl@ss
27440213 D-Sub hood
ETIM
EC001133
UNSPSC 24.0
39121416
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Spanish_MX)
PDF (捷克语)
PDF (丹麦语)
PDF (英语)
PDF (日语)
PDF (韩语)
PDF (法语)
PDF (德语)
PDF (匈牙利语)
PDF (意大利语)
PDF (西班牙语)
PDF (荷兰语)
PDF (波兰语)
PDF (Portuguese_PT)
PDF (俄语)
PDF (瑞典语)
PDF (罗马尼亚语)
PDF (土耳其语)
PDF (中文)
PDF (繁体中文)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (英语)
下载
显示信息
隐藏信息
PDF 格式的产品声明记录了产品符合 RoHS、REACH、ELV 等各种标准的情况。
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较