Matching Products
Matching Products NUEVO
Número de parte: 09 67 002 9173
D-Sub_ACC_FSL_M3_LB_SW
D-Sub_ACC_FSL_M3_LB_SW

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Perno de bloqueo
para montaje frontal, Bloqueo de tornillo hembra, Rosca M3
Tamaño: D-Sub 1, D-Sub 2, D-Sub 3
Acero inoxidable
Notes
Compare
Número de parte: 09 67 002 9173
D-Sub_ACC_FSL_M3_LB_SW
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Detalles del producto
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for front mounting
    Female screw lock
    Thread M3
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Details Order 2 pieces for one shell housing.
Technical characteristics
  • Tightening torque <0.5 Nm
Material properties
  • Material (accessories) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 20
  • Net weight 1.341 g
  • Country of origin China
  • European customs tariff number 73181575
  • GTIN 5713140470149
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Mostrar información

Download Settings

Mostrar información

Type Sheet

Mostrar información

Download Settings

Mostrar información

Product Declaration

Mostrar información

Download Settings

Mostrar información

Engineering Data
3D CAD Data

Mostrar información

Download Settings

Mostrar información

Instructions
Assembly instructions

Mostrar información

Download Settings

Mostrar información

Further Documents
Asset Administration Shell

Mostrar información

Download Settings

Mostrar información

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare