Matching Products
Matching Products НОВИНКА
Accessories
1
Артикул: 09 67 050 0320
D-Sub 50-poles metal hood top entry
D-Sub 50-poles metal hood top entry

Общий вид. Подробная информация - см. описание компонента.

Properties Overview
Кожух
Навинчиваемая крышка
Размер: D-Sub 5
Винт с шестигранной головкой Резьба 4-40 UNC
Верхний ввод
1x
Материал (кабельный/блочный кожух): Металл
Примечания
Compare
This product is available upon request. Please contact your local distribution partner.
Артикул: 09 67 050 0320
D-Sub 50-poles metal hood top entry
Примечания
Compare
All functionalities, price and availability after sign in.
Добавить в Избранное
Matching Products НОВИНКА
Accessories
1
Информация о компоненте
名称
  • カテゴリ Hoods / Housings
  • 製品シリーズ D-Sub
  • フード/ハウジングのタイプ Shell housing
  • フード/ハウジングの説明 Cover can be screwed on
バージョン
  • サイズ D-Sub 5
  • バージョン Top entry
  • ケーブル・エントリー数 1
  • ケーブルエントリー 1x
  • ケーブル固定具
    Cable clamp
    Tension relief ≤ 9.7 mm
  • ロックタイプ Hexagonal screw Thread 4-40 UNC
  • 2個の部品 Yes
  • 分離可能 Yes
Technical characteristics
  • 締付けトルク
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • 周囲温度 -35 ... +100 °C
  • ケーブル径 3 ... 15 mm
Material properties
  • Material (hood/housing) Metal
  • Length 48 mm
  • Width 67.8 mm
  • Height 18.2 mm
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
商用データ
  • 梱包寸法 1
  • GTIN 5713140221598
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416
Documentation
Type Sheet

Показать информацию

Download Settings

Показать информацию

Product Declaration

Показать информацию

Download Settings

Показать информацию

Engineering Data
3D CAD Data

Показать информацию

Download Settings

Показать информацию

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare