配套產品
配套產品
Tools
3
Accessories
15
零件號: 09 66 428 6702
D SUB SV MA IDC 37 AU2 with 4-40 nut
D SUB SV MA IDC 37 AU2 with 4-40 nut

圖片僅作參考,請參閱產品說明。

屬性概述
連接器
絕緣置換連接絕緣位移終端
額定電流: ‌2 A
公頭
尺寸: D-Sub 4
熱塑性樹脂,玻璃纖維填充(PBTP), 外殼:鍍鋼
黑色
插針: 37
導體截面積: 0.09 ... 0.13 mm²
銅合金
鎳表面鍍貴金屬
注解
比較
降額定功率工具
零件號: 09 66 428 6702
D SUB SV MA IDC 37 AU2 with 4-40 nut
注解
比較
降額定功率工具
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Tools
3
Accessories
15
產品詳情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method IDC insulation displacement termination
  • Gender Male
  • Size D-Sub 4
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 37
  • Locking type Fixing flange with thread 4-40 UNC
Technical characteristics
  • Conductor cross-section 0.09 ... 0.13 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 26
  • Rated current ‌ 2 A
  • Clearance distance ≥ 0.7 mm
  • Creepage distance ≥ 0.7 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 123 N
  • Withdrawal force
    ≥ 11 N
    ≤ 82 N
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 1 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140085299
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

2D/3D 多方面的 CAD 數據

顯示資訊

下載設定

顯示資訊

Zuken E³.系列 (2019+)

顯示資訊

下載

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較