Matching Products
Matching Products NEW
Tools
2
Accessories
15
Hoods/Housings
4
Artikelnummer: 09 66 228 7701
D SUB SV MA IDC 15 AU3 with M3 nut
D SUB SV MA IDC 15 AU3 with M3 nut

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Connector
IDC-klem aansluitng
Nominale stroom: ‌2 A
Mannelijk
Grootte: D-Sub 2
Thermoplastisch hars, gevulde glasvezel (PBTP), Schaal: plaatstaal
Zwart
Contacten: 15
Dwarsdoorsnede geleider: 0.09 ... 0.13 mm²
Koperlegering
Edelmetaal over Ni
Notes
Compare
NEW
Derating tool
Artikelnummer: 09 66 228 7701
D SUB SV MA IDC 15 AU3 with M3 nut
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Accessories
15
Hoods/Housings
4
Productdetails
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Standard
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method IDC insulation displacement termination
  • Gender Male
  • Size D-Sub 2
  • Connection type
    PCB to cable
    Cable to cable
  • Number of contacts 15
  • Locking type Fixing flange with thread M3
Technical characteristics
  • Conductor cross-section 0.09 ... 0.13 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 26
  • Rated current ‌ 2 A
  • Clearance distance ≥ 0.7 mm
  • Creepage distance ≥ 0.7 mm
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ≤0.6 Nm Female screw lock
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 50 N
  • Withdrawal force
    ≥ 4.5 N
    ≤ 33 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 1 kV
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (PBTP)
    Shell: Plated steel
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 100
  • Net weight 10.278 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140082311
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare