配套产品
配套产品
Combinables
1
Tools
3
型号: 09 69 282 7821
D SUB MIXED MA 20 A SHORT CRIMP POWER CO
D SUB MIXED MA 20 A SHORT CRIMP POWER CO

图片仅供参考,请查阅产品说明。

属性概述
压接针
直式, 短版
额定电流: ≤20 A
公头
铜合金
0.2 µm Au
导体截面积: 2.5 ... 4 mm²
AWG 14 ... AWG 12
注释
比较
型号: 09 69 282 7821
D SUB MIXED MA 20 A SHORT CRIMP POWER CO
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Tools
3
产品详情
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Crimp contact
  • Description of the contact
    Straight
    Short version
  • Features Tool setting: 5 for AWG 12 and 4 for AWG 14
Version
  • Termination method Crimp termination
  • Termination method Crimp termination
  • Gender Maschio
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 2,5 ... 4 mm²
  • Conductor cross-section (AWG) AWG 14 ... AWG 12
  • Rated current ≤ 20 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 4,5 mm
  • Limiting temperature -55 ... +155 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Performance level 3
  • Mating cycles ≥ 50
Material properties
  • Material (contacts) Lega di rame
  • Surface (contacts) 0,2 µm Au
  • Material (locking) Lega di rame
  • RoHS Conforme con esenzione
  • RoHS exemptions 6 c): Leghe di rame contenenti fino al 4 % di piombo in peso
  • ELV status Conforme con esenzione
  • China RoHS 50
  • REACH Annex XVII substances Non incluso
  • REACH ANNEX XIV substances Non incluso
  • REACH SVHC substances Si
  • REACH SVHC substances Piombo
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Si
  • California Proposition 65 substances
    Piombo
    Nichel
Commercial data
  • Packaging size 100
  • Net weight 2.054 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140099500
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

2D/3D 多方面的 CAD 数据

显示信息

下载设置

显示信息

Zuken E³.系列 (2019+)

显示信息

下载

显示信息

更多文件
Asset Administration Shell

显示信息

下载设置

显示信息

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较