Productos combinables
Productos combinables NEW
Combinables
4
Tools
3
Part Number: 09 69 282 7421
D SUB MIXED MA 20 A CR POWER CONTACT PL3
D SUB MIXED MA 20 A CR POWER CONTACT PL3

Imagem somente para efeito ilustrativo. Favor observar a descrição do produto.

Resumen de caracterísiticas
Electrical contact, Straight, Turned, Operating current: ≤20A, Male, Copper alloy, 0.2 µm Au / 5 µm Sn (mating side / termination side), Conductor cross-section: 2.54 ... 5.31mm², AWG 14 ... AWG 12
Notes
Comparar
Muestra gratuita
Part Number: 09 69 282 7421
D SUB MIXED MA 20 A CR POWER CONTACT PL3
Notes
Comparar
Muestra gratuita
All functionalities, price and availability after sign in.
Add to Wishlist
Productos combinables NEW
Combinables
4
Tools
3
Detalhes do produto
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Crimp contact
  • Description of the contact Straight
  • Features Tool setting: 5 for AWG 12 and 4 for AWG 14
Version
  • Termination method Crimp termination
  • Termination method Crimp termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section (mm²) 2.5 ... 4 mm²
  • Conductor cross-section (AWG) AWG 14 ... AWG 12
  • Rated current ≤ 20 A
  • Contact resistance ≤ 1 mΩ
  • Stripping length 7.5 mm
  • Limiting temperature -55 ... +155 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≈ 5 N
  • Performance level 3
  • Mating cycles ≥ 50
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) 0.2 µm Au
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 100
  • Net weight 2.208 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140099463
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentación
Ficha técnica

Mostrar informação

Configuración de descarga

Mostrar informação

Plano técnico

Mostrar informação

Configuración de descarga

Mostrar informação

Declaración de producto

Mostrar informação

Configuración de descarga

Mostrar informação

Datos técnicos
Objetos 3D CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Archivos 2D/3D Multi CAD

Mostrar informação

Configuración de descarga

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Baixar

Mostrar informação

Otros documentos
Asset Administration Shell

Mostrar informação

Configuración de descarga

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar