Matching Products
Matching Products NEW
Tools
3
Part number: 09 69 181 7143
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight, for cables RG 58 CU, 141 AU
Rated current: ≤2 A
Female
Copper alloy, PBFE / PBTP / PI
Gold plated
Impedance: 50 Ω
Notes
Compare
Free Sample
Part number: 09 69 181 7143
D SUB MIXED FE SOLDER CRIMP COAX 50 OHMS
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Product Details
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Coaxial contact
  • Description of the contact
    Straight
    for cables RG 58 CU, 141 AU
  • Features Outer ferrule: crimp in tool cavity A
Version
  • Termination method Solder/crimp termination
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 2 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Contact resistance
    ‌2.7 mΩ for inner contact die
    ‌2.7 mΩ for outer ferrule
  • Impedance 50 Ω
  • Stripping length
    3 mm for inner contact die
    5 mm Shielding
    9.5 mm cable jacket
  • Limiting temperature -55 ... +135 °C
  • Insertion force ≤ 7 N
  • Withdrawal force ≤ 7 N
  • Performance level 3
  • Mating cycles ≥ 50
  • Test voltage Ur.m.s. 0.75 kV @ 50 Hz
  • Frequency 0 ... 2 GHz
Material properties
  • Material (contacts)
    Copper alloy
    PBFE / PBTP / PI
  • Surface (contacts) Gold plated
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 2.24 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140096844
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare