Matching Products
Matching Products NOVO
Combinables
4
Part Number: 09 69 187 0063
D SUB MIXED FE PNEUMATIC CONTACT_4 mm
D SUB MIXED FE PNEUMATIC  CONTACT_4 mm

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Contato Pneumático
Fêmea
Prata alemã
Notes
Compare
Part Number: 09 69 187 0063
D SUB MIXED FE PNEUMATIC CONTACT_4 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
4
Detalhes do produto
Identification
  • Category Contacts
  • Series D-Sub
  • Identification Mixed
  • Type of contact Pneumatic contact
Version
  • Gender Female
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -10 ... +60 °C
  • Tube inner diameter 4 mm
Material properties
  • Material (contacts) German silver
  • Material (seal) Viton
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 20
  • Net weight 2.44 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140097315
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare