配套產品
配套產品
Accessories
2
零件號: 09 67 650 7615
D SUB IP 67_50 POLE STRAIGH
D SUB IP 67_50 POLE STRAIGH

圖片僅作參考,請參閱產品說明。

屬性概述
連接器
帶後面板安裝框架
焊杯接線
額定電流: ‌5 A
公頭
尺寸: D-Sub 5
熱塑性樹脂,玻璃纖維填充, 外殼:黃銅,鍍錫
紅色
插針: 50
導體截面積: 0.5 mm²
銅合金
鎳表面鍍貴金屬
注解
比較
此產品不再可訂購。 請聯繫您當地的經銷合作夥伴。
零件號: 09 67 650 7615
D SUB IP 67_50 POLE STRAIGH
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Accessories
2
產品詳情
Identification
  • Category 連接器
  • Series D-Sub
  • Identification IP67
  • Element 連接器
  • Specification 帶後面板安裝框架
  • Description of the contact
    車削
    直式
Version
  • Termination method 焊杯接線
  • Gender Male
  • Size D-Sub 5
  • Number of contacts 50
  • Locking type 帶螺紋的固定法蘭 4-40 UNC
Technical characteristics
  • Conductor cross-section (mm²) 0.5 mm²
  • Conductor cross-section (AWG) AWG 20
  • Rated current ‌ 5 A
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 0.4 ... ‌0.6 Nm Female screw lock
  • Limiting temperature -25 ... +70 °C
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP67
  • Test voltage Ur.m.s. 1.2 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled
    Shell: brass, tin plated
  • Colour (insert) Red
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material (seal) Silicone
  • Colour (seal) Red
  • Material Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 1
  • Net weight 64.8 g
  • Country of origin 德國
  • European customs tariff number 85366990
  • GTIN 5713140095106
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

更多文件
Asset Administration Shell

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較