Matching Products
Matching Products NEW
Part number: 09 45 600 0102 5600
CLASSIC 110 11G1,5mm² PVC grey
CLASSIC 110 11G1,5mm² PVC grey

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Oil resistant, Flame retardant
11G 1.5 mm²
PVC
Notes
Compare
Part number: 09 45 600 0102 5600
CLASSIC 110 11G1,5mm² PVC grey
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Oil resistant
    Flame retardant
Version
  • Number of cores 11
  • Core structure 11G 1.5 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 500 V
  • Limiting temperature
    -15 ... +70 °C moved
    -40 ... +80 °C unmoved
    -5 ... +70 °C drag chain
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    4x Cable diameter (singular bending)
    15x Cable diameter drag chain
  • Test voltage Ur.m.s. 4 kV
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7001 (silver-grey)
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    EN 50290-2-22
  • Approvals CE
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85442000
  • GTIN 5713140571099
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare