Adapter M12 RJ45 Cat 6a angled

Image is for illustration purposes only. Please refer to product description.

Adapter M12 RJ45 Cat 6a angled

har-speed M12 adapter M12-RJ45, X-coding, Angled, Cat. 6A, Female

Part number:  21 03 381 4800

  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory har-speed M12 adapter M12-RJ45
  • Description of the accessory
    X-coding
    Angled
    Cat. 6A
  • Gender Female
  • Thickness of the panel 2.1 ... 4.5 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • Packaging size 1
  • Net weight 48 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440190 Industry connector (unspecified)