Matching Products
Matching Products NEW
Part number: 09 64 121 7800
9 way S Cup Male Ferrite Wout
9 way S Cup Male Ferrite  Wout

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌3 A
Male
Size: D-Sub 1
Thermoplastic resin (PBT), Steel, tin plated
Ferrite-filter
Contacts: 9
Copper alloy
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 64 121 7800
9 way S Cup Male Ferrite Wout
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Solder cup termination
  • Gender Male
  • Size D-Sub 1
  • Filter Ferrite-filter
  • Number of contacts 9
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Rated current ‌ 3 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +105 °C
  • Performance level 3
  • Mating cycles ≥ 50
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PBT)
    Steel, tin plated
  • Material (contacts) Copper alloy
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 1
  • Net weight 5.47 g
  • Country of origin Taiwan
  • European customs tariff number 85366990
  • GTIN 5713140074699
  • ETIM EC001136
  • eCl@ss 27440214 D-Sub coupler
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare