myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0082
Osanumero: 21 34 CAB 0082
8x0,25mm² PVC grey
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable (round)
Flame retardant
8x 0.25 mm²
PVC
Notes
Compare
Osanumero: 21 34 CAB 0082
8x0,25mm² PVC grey
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Flame retardant
Printing on cable
LiYY 8x0,25mm²
Version
Number of cores
8
Core structure
8x 0.25 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
6 ... 6.4 mm
Minimum bending radius
4x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤78 Ω/km
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Specifications and approvals
Specifications
IEC 60332-2-2 Flame retardancy
Commercial data
Packaging size
1
Net weight
54 g/m
GTIN
5713140813656
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare