myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0091
Artikel nummer: 21 34 CAB 0091
4x0,34mm² PUR Li9Y11Y trailling black
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kopparkabel (rund)
Halogenfri, Flamsäker, Oljetålig
4x 0,34 mm²
PUR (polyuretan)
Notes
Compare
Artikel nummer: 21 34 CAB 0091
4x0,34mm² PUR Li9Y11Y trailling black
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Systemkablage
Element
Bulkkablar
Specification
Ej installerad
Type of cable
Kopparkabel (rund)
Description of the cable
Halogenfri
Flamsäker
Oljetålig
Printing on cable
Li9Y11Y 4x0,34mm²
Version
Number of cores
4
Core structure
4x 0.34 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
4.55 ... 4.85 mm
Minimum bending radius
6x Cable diameter
Drag chain compatible
Yes
Bending cycles
≥ 2.000.000 & traversing distance ≤ 100 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
≥ 10.000.000 & traversing distance ≤ 20 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤58 Ω/km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Svart
Specifications and approvals
Specifications
EN 50267-2-1
IEC 60332-2-2
EN 60811-2-1
VDE 0472
UL 20549
Commercial data
Packaging size
1
Net weight
31 g/m
Country of origin
China
GTIN
5713140813564
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare