myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Catalogi downloaden
Download product data ePLAN
Download product data Zuken E3series
HARTING op YouTube
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Verwijder uit de lijst
Matching Products
Matching Products
NEW
Geen informatie beschikbaar
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0088
Artikelnummer: 21 34 CAB 0088
3x0,25mm² PUR
De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.
Properties Overview
Koperkabel (rond)
Halogeenvrij, Vlamvertragend
3x 0,25 mm²
PUR (polyurethaan)
Notes
Compare
Artikelnummer: 21 34 CAB 0088
3x0,25mm² PUR
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Verwijder uit de lijst
Distributors
E-Mail Inquiry
Matching Products
NEW
Geen informatie beschikbaar
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Productdetails
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Flame retardant
Printing on cable
Li9Y11Y 3x0,25mm²
Version
Number of cores
3
Core structure
3x 0.25 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
4.25 ... 4.55 mm
Minimum bending radius
6x Cable diameter
Drag chain compatible
Yes
Bending cycles
≥ 2.000.000 & traversing distance ≤ 100 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
≥ 10.000.000 & traversing distance ≤ 20 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤79 Ω/km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
VDE 0472
UL 20549
Commercial data
Packaging size
1
Net weight
24.21 g/m
GTIN
5713140813595
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sluiten
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare