Matching Products
Matching Products NEW
Numer Katalogowy: 09 64 321 7240
25 way S Cup Male 3,9k Wout
25 way S Cup Male 3,9k  Wout

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Złącze
Kubeczki lutownicze
Prąd znamionowy: ‌7.5 A
Męski
Rozmiar: D-Sub 3
Żywica termoplastyczna (PCT), Stal platerowana
Filtr C 3900 pF ±20% @ ≤100 V
Kontakty: 25
Stop miedzi
Metal szlachetny na Ni
Notatki
Compare
Numer Katalogowy: 09 64 321 7240
25 way S Cup Male 3,9k Wout
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Szczegóły Produktu
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Filter
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Male
  • Size D-Sub 3
  • Filter C-filter 3900 pF ±20% @ ≤100 V
  • Number of contacts 25
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Rated current ‌ 7.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level
    2
    acc. to CECC 75301-802
  • Mating cycles ≥ 250
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PCT)
    Plated steel
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41652
Commercial data
  • Packaging size 25
  • Net weight 15 g
  • Country of origin Czechia
  • European customs tariff number 85322400
  • GTIN 5713140075832
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469
Documentation
Type Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Product Declaration

Pokaż Informacje

Download Settings

Pokaż Informacje

Engineering Data
3D CAD Data

Pokaż Informacje

Download Settings

Pokaż Informacje

Further Documents
Asset Administration Shell

Pokaż Informacje

Download Settings

Pokaż Informacje

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare