登錄 myHARTING
配置器
Products
Products
Industriële connectoren/Han
®
Ronde connectoren
Connectivity apparaat
Industrial Ethernet Switches
Operatorinterfaces
Apparatuur opladen voor de elektromobiliteit
Gereedschappen
Op maat gemaakte oplossingen
Kabelmodules & bulkkabels
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
HARTING YouTube频道
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Connectivity apparaat
...
Kabelconnectoren en kabelmodules
Voedings- en signaalconnectoren
09 64 211 7217
型号: 09 64 211 7217
15 way S Cup Female 47 Wout
图片仅供参考,请查阅产品说明。
属性概述
连接器
焊杯接线
额定电流: 7.5 A
母头
尺寸: D-Sub 2
热塑性树脂(PCT), 电镀钢
C型滤波器 47 pF ±20% @ ≤100 V
插针: 15
铜合金
镍表面镀贵金属
注释
比较
该产品可应要求提供。
请联系您当地的分销合作伙伴。
型号: 09 64 211 7217
15 way S Cup Female 47 Wout
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificatie
Categorie
Connectors
Serie
D-Sub
Identificatie
Filter
Element
Connector
Beschrijving van het contact
Gedraaid
Recht
Versie
Aansluitmethode
Aansluiting soldeer cup
Geslacht
Vrouwelijk
Grootte
D-Sub 2
Filter
C-filter 47 pF ±20% @ ≤100 V
Aantal contacten
15
Vergrendelingstype
Bevestigingsflens met draad 4-40 UNC
Technische eigenschappen
Nominale stroom
7.5 A
Isolatieweerstand
>10
9
Ω
Contactweerstand
≤ 10 mΩ
Aanhaalkoppel
≤0.6 Nm Female screw lock
Beperkt de temperatuur
-55 ... +125 °C
Prestatieniveau
2
acc. to CECC 75301-802
steekcycli
≥ 250
Hot plugging
No
Materiaaleigenschappen
Materiaal (insteekstuk)
Thermoplastic resin (PCT)
Plated steel
Materiaal (contacten)
Copper alloy
Oppervlak (contacten)
Noble metal over Ni
Ontvlambaarheidsklasse materiaal vlgs. UL 94
V-0
Specificaties en goedkeuringen
Specificaties
DIN 41652
Commerciële data
Verpakkingsmaat
25
Nettogewicht
10,54 g
Land van herkomst
Tsjechië
Europees douanetariefnummer
85366990
GTIN
5713140216938
eCl@ss
27.440.214,00
ETIM
EC001136
UNSPSC 24.0
39121469
下载
规格资料下载
工程数据
3D CAD 数据
显示信息
隐藏信息
下载设置
IGES
STEP
WRL
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
更多文件
Asset Administration Shell
显示信息
隐藏信息
下载设置
AAS
下载
显示信息
隐藏信息
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
关闭
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
比较