The configurator is not optimized for your screen resolution
To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.
Explore HARTING
Dummy title
Dummy content
Circular Connectors M17, M23 & ICC:
Adjust Insert Device Side
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"detail"},"configid":"","assembly":[],"addComponent":[],"language":"en","cable":null,"export":[]}
Delete insert
Insert Device Side
Search for product number
Search for product number
Search for HARTING article numbers, competitor articles as well as own customer part numbers (if this function is activated).
Series hood/housing
Please select
not applicable
AEF Connector
Han A®
Han® B
Han-Compact®
Han-Drive®
Han® Easy Hood
Han-Eco® A
Han-Eco® B
Han-Eco® Modular
Han® EMV
Han® EMV/B
Han® Ex
Han® GND
Han® High Temp
Han® HMC
Han® HP
Han® HP Direct B
Han® HP Direct EMV
Han® HP Direct M
Han Hv E®
Han-INOX®
Han® M
Han® M Plus
Han-Modular® Compact
Han-Modular® ECO
Han-Modular® Twin
Han® ORV3
Han® S
Han-Yellock®
Han® 1A
Han-Modular® Flexbox
Han-Snap®
Han® HPR
Han® HPR Compact
Han® HPR EasyCon
Han® HPR enlarged
Han® HPR HPTC
Han® HPR VarioShell
Han® HPR PYD
Han® HPR slim
Han® HC Modular
Han® F+B
ICC Size 20
R 15
HAR_V_900251
M8
M12
7/8"
M23 Signal
M23 Power/Hybrid
M17
DIN Power
DIN Signal
D-Sub
InduCom
har-port
Han® PushPull
PushPull V4
PushPull XS SFP
Han-Power® S
HARTING UIC 558
Han-Power® T
har-modular
B17
B23
Type of locking
Please select
threaded joint
ComLock
ComLock S
har-lock
PushPull
Bayonet
Type of Hood/Housing
Please select
hood
circular connector housing
receptacle housing
flange housing
panel feed through
bulkhead mounted housing
cable to cable housing
surface mounted housing
cable adapter
terminal housing for motors
screw mounted housing
jam-nut receptacle
Shell
carrier hood
Shell housing
overmoulding
mounting type
Please select
rear mounting
front mounting
no mounting type
Hood construction
Please select
high construction
low construction
straight
angled
angled+rotateable
horizontal
not applicable
Cable clamping area
Please select
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
Please select
IP20
IP44
IP45
IP54
IP55
IP65
IP65/IP67
IP66
IP67
IP66/IP67
IP67/IP69
IP67/IP69K
IP67K
IP68
IP69
IP69K
IPX0
IPX4
IPX6
IPX6K
IPX7
IPX8
IPX9K
IP6K9K
without
Nom. size mounting device side
Please select
M2,5
M2,6
M3
M4
M6
M8
M10
M12
M16
M16x1,5
M17
M18
M18x0,75
M20
M20x1,5
M22,5
M23
M24
M25
M25x1,5
M28
2-56 UNC
4-40 UNC
PG11
PG13,5
PG16
PG21
feed through hole 2,7 mm
feed through hole 3,1 mm
feed through hole 3,2 mm
no nominal size
EMC design
Please select
no
yes
unknown
series insert
Please select
AEF Connector
Han A®
Han® Board
Han-Brid®
Han® Coax ETCS
Han-Com®
Han® D
Han® DD
Han® DDD
Han D® AV
Han® D Coax
Han® D HMC
Han® DD HMC
Han® DDD HMC
Han® E
Han® EE
Han® EEE
Han E® AV
Han® E Coax
Han® E HMC
Han® EE HMC
Han® EEE HMC
Han® E High Temp
Han® ES
Han® ESS
Han® ES AV
Han® ES Press
Han® ES Press HMC
Han-Eco®
Han-Eco® Modular
Han® Ex
Han® GND
Han® HsB
Han Hv E®
Han® Hv ES
Han-Modular®
Han® ORV3
Han® Q
M8
M12
7/8"
M23
M23 Signal
D-Sub
PushPull XS SFP
Han® PushPull
Ha-VIS preLink®
har-port
HARTING ix Industrial®
HARTING PushPull
HARTING RJ Industrial
HARTING T1 Industrial
Han® 3A Hybrid
preLink®
RJ45
RJ45 Hybrid
HARAX®
DIN Power
DIN Signal
har-flex®
har-flexicon®
har-bus® HM
har-bus® 64
harmoDIN
SEK (DIN EN 60603-13)
Mini Coax
Micro Card Edge
MicroTCA™
AdvancedTCA®
AdvancedMC™
Han-Quintax®
Han-Quintax® High Density
Han® Thermocouple
M23 Power/Hybrid
not applicable
Han® 1A
Han® HC Individual
M17
Staf®
Han® F+B
Han® HC Modular
Han® HPR HPTC
LC duplex
LC duplex Hybrid
Han-Max®
har-mik® Bellows
har-mik® Pin & Socket
Han-Yellock®
Han® D (Han® U)
ICC Size 20
R 15
R 23
HARTING UIC 558
B17
B23
Mating face
Please select
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
Number of Poles (total)
Please select
Rated current
Please select
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
Rated voltage
Please select
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
Termination technique
Please select
Crimp termination
Screw termination
Axial screw termination
IDC termination
Cage-clamp termination
Han-Quick Lock® termination
Wrap termination
IPC termination
Plug clamp termination
Flat plug-in termination
Solder termination
Solder cup termination
Solder lug termination
wave solder termination
Reflow soldering term. (SMT)
Reflow soldering term. (THR)
press-in connection
screw-in connection
screw-on connection
plug-in nipple connection
plug-in connection
Faston termination
fluid connection
Push-in-spring-cage terminatio
SC termination
LC termination
preLink® termination
Piercing termination
not applicable
Gender
Please select
male
female
hermaphrodite
not applicable
series insert
Please select
M23 Signal
M23 Power/Hybrid
M17
ICC Size 20
Mating face
Please select
6
7
8+1
12
17
16+3
5+PE
4+3+PE
5+3+PE (A)
5+3+PE (B)
4+4+3+PE
3+PE
5+3+PE
27+PE
8
6+PE
7+PE
Number of Poles (total)
Please select
4
6
7
8
9
12
17
19
28
Rated current
Please select
20 A
8 A \ 20 A
8 A
8 A \ 10 A
28 A
8 A \ 28 A
10 A \ 28 A
2 A \ 8 A \ 28 A
7 A
3,6 A
3,6 A \ 14 A
10 A
14 A
Rated voltage
Please select
300 V
200 V
160 V
100 V
600 V
300 V \ 600 V
250 V \ 600 V
60 V \ 300 V \ 600 V
32 V
63 V
630 V
63 V \ 630 V
60 V
Termination technique
Please select
Crimp termination
Solder cup termination
wave solder termination
Gender
Please select
male
female
Series hood/housing
Please select
ICC Size 20
M23 Signal
M23 Power/Hybrid
M17
Type of locking
Please select
threaded joint
ComLock
Bayonet
Type of Hood/Housing
Please select
flange housing
panel feed through
cable to cable housing
jam-nut receptacle
mounting type
Please select
rear mounting
front mounting
no mounting type
Hood construction
Please select
straight
angled
angled+rotateable
Cable clamping area
Please select
3-7mm
7-12mm
11-17mm
3,5-6,5mm
6,5-10mm
10-13,5mm
no cable clamping area
9-13mm
13-17mm
17-20,5mm
IP-Rating
Please select
IP66/IP67
IP67/IP69
IP67/IP69K
Nom. size mounting device side
Please select
M2,5
M3
M20x1,5
M25x1,5
PG13,5
feed through hole 2,7 mm
feed through hole 3,2 mm
no nominal size
EMC design
Please select
no
yes
more filters
less filters
M23 06 Male - solder (termination)
09 15 106 2602
Number of contacts 6
Male
Solder termination
2.5 mm² max.
-40 ... +125 °C
M23 06 Male -E
09 15 106 2603
Number of contacts 6
Male
PCB solder termination
-40 ... +125 °C
M23 06 Female -L
09 15 106 2702
Number of contacts 6
Female
Solder termination
2.5 mm² max.
-40 ... +125 °C
M23 06 Female -E
09 15 106 2703
Number of contacts 6
Female
PCB solder termination
-40 ... +125 °C
M23 06 Male-C
09 15 106 3001
Number of contacts 6
Male
Crimp termination
0.75 ... 2.5 mm²
-40 ... +125 °C
M23 06 Female-C
09 15 106 3101
Number of contacts 6
Female
Crimp termination
0.75 ... 2.5 mm²
-40 ... +125 °C
M23 07 Male -solder (termination)
09 15 107 2602
Number of contacts 7
Male
Solder termination
2.5 mm² max.
-40 ... +125 °C
M23 07 Male -soldered contact
09 15 107 2603
Number of contacts 7
Male
PCB solder termination
-40 ... +125 °C
M23 07 Female -solder (termination)
09 15 107 2702
Number of contacts 7
Female
Solder termination
2.5 mm² max.
-40 ... +125 °C
M23 07 Female -soldered contact
09 15 107 2703
Number of contacts 7
Female
PCB solder termination
-40 ... +125 °C
M23 07 Male -C
09 15 107 3001
Number of contacts 7
Male
Crimp termination
0.75 ... 2.5 mm²
-40 ... +125 °C
M23 07 Female -C
09 15 107 3101
Number of contacts 7
Female
Crimp termination
0.75 ... 2.5 mm²
-40 ... +125 °C
M23 09 Male -solder (termination)
09 15 109 2602
Number of contacts 9
Male
Solder termination
1 mm² max.
-40 ... +125 °C
M23 09 Male -soldered contact
09 15 109 2603
Number of contacts 9
Male
PCB solder termination
-40 ... +125 °C
M23 09 Female -solder (termination)
09 15 109 2702
Number of contacts 9
Female
Solder termination
1 mm² max.
-40 ... +125 °C
M23 09 Female -soldered contact
09 15 109 2703
Number of contacts 9
Female
PCB solder termination
-40 ... +125 °C
M23 09 Male -C
09 15 109 3001
Number of contacts 9
Male
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 09 Female -C
09 15 109 3101
Number of contacts 9
Female
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 12 Male -solder (termination)
09 15 112 2602
Number of contacts 12
Male
Solder termination
1 mm² max.
-40 ... +125 °C
M23 12 Male -soldered contact
09 15 112 2603
Number of contacts 12
Male
PCB solder termination
-40 ... +125 °C
M23 12 Male -solder (termination)CCW
09 15 112 2612
Number of contacts 12
Male
Solder termination
1 mm² max.
-40 ... +125 °C
M23 12+PE Male -solder (termination)
09 15 112 2622
Number of contacts 12
Male
Solder termination
1 mm² max.
-40 ... +125 °C
M23 12 Female -solder (termination)
09 15 112 2702
Number of contacts 12
Female
Solder termination
1 mm² max.
-40 ... +125 °C
M23 12 Female -soldered contact
09 15 112 2703
Number of contacts 12
Female
PCB solder termination
-40 ... +125 °C
M23 12 Female-solder(termination)CCW
09 15 112 2712
Number of contacts 12
Female
Solder termination
1 mm² max.
-40 ... +125 °C
M23 12+PE Female-solder(termination)
09 15 112 2722
Number of contacts 12
Female
Solder termination
1 mm² max.
-40 ... +125 °C
M23 12 Male -C
09 15 112 3001
Number of contacts 12
Male
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 12 Male-C CCW
09 15 112 3011
Number of contacts 12
Male
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 12 Male -C+PE
09 15 112 3021
Number of contacts 12
Male
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 12 Female -C
09 15 112 3101
Number of contacts 12
Female
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 12 Female-C CCW
09 15 112 3111
Number of contacts 12
Female
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M2312 Female -C+PE
09 15 112 3121
Number of contacts 12
Female
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 17 Male -L
09 15 117 2602
Number of contacts 17
Male
Solder termination
1 mm² max.
-40 ... +125 °C
M23 17 Male -soldered contact
09 15 117 2603
Number of contacts 17
Male
PCB solder termination
-40 ... +125 °C
M23 17 Female -L
09 15 117 2702
Number of contacts 17
Female
Solder termination
1 mm² max.
-40 ... +125 °C
M23 17 Female -soldered contact
09 15 117 2703
Number of contacts 17
Female
PCB solder termination
-40 ... +125 °C
M23 17 Male -C
09 15 117 3001
Number of contacts 17
Male
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 17 Female -C
09 15 117 3101
Number of contacts 17
Female
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 19 Male -solder (termination)
09 15 119 2602
Number of contacts 19
Male
Solder termination
1 mm² max.
-40 ... +125 °C
M23 19 Male -soldered contact
09 15 119 2603
Number of contacts 19
Male
PCB solder termination
-40 ... +125 °C
M23 19 Female -solder (termination)
09 15 119 2702
Number of contacts 19
Female
Solder termination
1 mm² max.
-40 ... +125 °C
M23 19 Female -soldered contact
09 15 119 2703
Number of contacts 19
Female
PCB solder termination
-40 ... +125 °C
M23 19 Male -C
09 15 119 3001
Number of contacts 19
Male
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 19 Female -C
09 15 119 3101
Number of contacts 19
Female
Crimp termination
0.08 ... 1.5 mm²
-40 ... +125 °C
M23 P 5+PE Male -C
09 15 606 3001
Number of contacts 6
Male
Crimp termination
0.75 ... 4 mm²
-40 ... +125 °C
M23 P 5+PE Female -C
09 15 606 3101
Number of contacts 6
Female
Crimp termination
0.75 ... 4 mm²
-40 ... +125 °C
M23 P 4+3+PE Male -C
09 15 608 3001
Number of contacts 8
Male
Crimp termination
0.14 ... 4 mm²
-40 ... +125 °C
M23 P 4+3+PE Female -C
09 15 608 3101
Number of contacts 8
Female
Crimp termination
0.14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Male-C (A)
09 15 609 3001
Number of contacts 9
Male
Crimp termination
0.14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Male-C (B)
09 15 609 3011
Number of contacts 9
Male
Crimp termination
0.14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Female -C (A)
09 15 609 3101
Number of contacts 9
Female
Crimp termination
0.14 ... 4 mm²
-40 ... +125 °C
M23 P 5+3+PE Female-C (B)
09 15 609 3111
Number of contacts 9
Female
Crimp termination
0.14 ... 4 mm²
-40 ... +125 °C
M23 P Hybrid 4+4+3+PE Male-C
09 15 612 3001
Number of contacts 12
Male
Crimp termination
0.08 ... 4 mm²
-40 ... +125 °C
M23 P Hybrid 4+4+3+PE Female-C
09 15 612 3101
Number of contacts 12
Female
Crimp termination
0.08 ... 4 mm²
-40 ... +125 °C
ICC20 27D-MI-CRT
19 59 020 2801
Number of contacts 28
Male
Crimp termination
0.14 ... 2.5 mm²
-40 ... +125 °C
ICC20 27D-FI-CRT
19 59 020 2802
Number of contacts 28
Female
Crimp termination
0.14 ... 2.5 mm²
-40 ... +125 °C
M17-INS-SIG-CRT-8P-MA
21 17 501 0000
Number of contacts 8
Male
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-SIG-CRT-8P-FE
21 17 502 0000
Number of contacts 8
Female
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-SIG-CRT-12P-MA
21 17 503 0000
Number of contacts 12
Male
Crimp termination
-40 ... +125 °C
M17-INS-SIG-CRT-12P-FE
21 17 504 0000
Number of contacts 12
Female
Crimp termination
-40 ... +125 °C
M17-INS-SIG-CRT-17P-MA
21 17 505 0000
Number of contacts 17
Male
Crimp termination
-40 ... +125 °C
M17-INS-SIG-CRT-17P-FE
21 17 506 0000
Number of contacts 17
Female
Crimp termination
-40 ... +125 °C
M17-INS-POW-CRT-4P-3+PE-MA
21 17 521 0000
Number of contacts 4
Male
Crimp termination
-40 ... +125 °C
M17-INS-POW-CRT-4P-3+PE-FE
21 17 522 0000
Number of contacts 4
Female
Crimp termination
-40 ... +125 °C
M17-INS-POW-CRT-6P-5+PE-MA
21 17 523 0000
Number of contacts 6
Male
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-6P-5+PE-FE
21 17 524 0000
Number of contacts 6
Female
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-7P-6+PE-MA
21 17 525 0000
Number of contacts 7
Male
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-7P-6+PE-FE
21 17 526 0000
Number of contacts 7
Female
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-8P-7+PE-MA
21 17 527 0000
Number of contacts 8
Male
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-POW-CRT-8P-7+PE-FE
21 17 528 0000
Number of contacts 8
Female
Crimp termination
0.08 ... 1 mm²
-40 ... +125 °C
M17-INS-HYB-CRT-9P-5+3+PE-MA
21 17 529 0000
Number of contacts 9
Male
Crimp termination
-40 ... +125 °C
M17-INS-HYB-CRT-9P-5+3+PE-FE
21 17 530 0000
Number of contacts 9
Female
Crimp termination
-40 ... +125 °C
Contact information
First name
Company
Street
Last name
Country
Postal code
City
E-mail address
Phone
Fax
Assembling aid is needed (02 09 500 0002)
Marked fields have to be filled in
Submit