myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
2
Accessories
1
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
14 31 141 5402 000
Osa number: 14 31 141 5402 000
har-flexicon 3,81 FSH-14 GN
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Connector
Horizontal
Screw termination
Rated current: 10 A
Contacts: 14
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Green
Notes
Compare
Osa number: 14 31 141 5402 000
har-flexicon 3,81 FSH-14 GN
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
2
Accessories
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Connectors
Series
har
-flex
i
c
o
n
®
Element
Connector
Specification
Horizontal
Version
Termination method
Screw termination
Connection type
PCB to cable
Number of contacts
14
Coding
Please order coding pins separately.
Technical characteristics
Conductor cross-section
0.05 ... 1.5 mm² Solid
0.05 ... 1 mm² Stranded
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section [AWG]
AWG 30 ... AWG 14
Contact rows
1
Contact spacing (termination side)
3.81 mm
Rated current
10 A
Rated voltage
150 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Stripping length
5 ... 6 mm
Tightening torque
0.2 ... 0.25 Nm
Limiting temperature
-40 ... +110 °C
Size
M2
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Green
Material (contacts)
Copper alloy
Surface (contacts)
Sn Mating side
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
Packaging size
50
Net weight
10.56 g
Country of origin
Italy
European customs tariff number
85366990
GTIN
5713140115804
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare