myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
6
Accessories
4
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Board connectors
09 18 560 6901
Artikel nummer: 09 18 560 6901
SEK-18 SV MA STD ANG45 RLG 60P PL2
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Hankontaktdon
Våglödningsförbindning
Märkström: 1 A
Kontakter: 60
Vinklad
Kopparlegering
Ädelmetall över Ni Kopplingssida, Sn över Ni Förbindningssida
Prestandanivå: 2, enligt IEC 60603-13
Termoplast (PBT)
Grå
Notes
Compare
Load in configurator
NEW
Derating tool
Artikel nummer: 09 18 560 6901
SEK-18 SV MA STD ANG45 RLG 60P PL2
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
6
Accessories
4
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Connectors
Series
SEK Standard
Element
Male connector
Description of the contact
Angled
Version
Termination method
Wave soldering termination
Connection type
PCB to cable
Number of contacts
60
Termination length
4.5 mm
Locking type
With long levers
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 120 N
Withdrawal force
≤ 120 N
Performance level
2
zgodnie z IEC 60603-13
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
Material properties
Material (insert)
Żywica termoplastyczna (PBT)
Colour (insert)
Szary
Material (contacts)
Stop miedzi
Surface (contacts)
Metal szlachetny na Ni Strona łączeniowa
Sn na Ni Strona przyłączeniowa
Material flammability class acc. to UL 94
V-0
RoHS
zgodny
ELV status
zgodny
China RoHS
e
REACH Annex XVII substances
Niezawarte
REACH ANNEX XIV substances
Niezawarte
REACH SVHC substances
Niezawarte
California Proposition 65 substances
Tak
California Proposition 65 substances
Ołów
Nikiel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
IEC 60603-13
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification
F3/I3
Commercial data
Packaging size
50
Net weight
17.8 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140035010
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Czech)
PDF (Brazilian Portuguese)
PDF (Danish)
PDF (Spanish)
PDF (German)
PDF (Spanish)
PDF (Japanese)
PDF (French)
PDF (Korean)
PDF (Italian)
PDF (Dutch)
PDF (Polish)
PDF (Swedish)
PDF (Turkish)
PDF (Simplified Chinese)
PDF (Chinese trad.)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (English)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
STEP
JT
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Visa uppgifter
Dölja information
Download Settings
Ladda ner
Visa uppgifter
Dölja information
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
PCB Multi ECAD Data
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Fire Protection
Download Settings
PDF (English)
Ladda ner
com.harting.productdetail.downloads.FP.info
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare