Matching Products
Matching Products NEW
Combinables
17
Pièce détachée
2
Part number: 21 03 381 2800
Adapter M12 RJ45 Cat 6a straight
Adapter M12 RJ45 Cat 6a straight

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter
Panel feed through
Female
Zinc die-cast
Notes
Compare
Free Sample
Part number: 21 03 381 2800
Adapter M12 RJ45 Cat 6a straight
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
17
Spare Part
2
Product Details
Identification
  • Category Accessories
  • Series
    Circular connectors M12
    RJ45
  • Connector 1
    Female
    8 poles
    RJ45
  • Type of accessory Adapter
  • Description of the accessory Panel feed through
Version
  • Gender Female
  • Coding X-coding
Technical characteristics
  • Rated current ‌ 0.5 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Thickness of the panel 2.1 ... 4.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-109
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 47.9 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140138193
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare