myHARTING Login
Konfiguratorer
Produkte
Produkte
Industrie-Steckverbinder / Han
®
Rundsteckverbinder
Geräteanschlusstechnik
Industrial Ethernet Switches
Bedien- und Anzeigeelemente
Ladeequipment für Elektromobilität
Werkzeuge
Kundenspezifische Lösungen
Systemverkabelung & Rohkabel
myHARTING
Downloads / Katalogbestellung
Downloads / Katalogbestellung
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Reparaturservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Steckpartner
1
Werkzeuge
3
Zubehör
10
no data available
eShop
Device connectivity
PCB connectors
...
Board to board connectors
Motherboard to daughtercard connection
17 01 154 1205
Artikel nummer: 17 01 154 1205
har-bus HM Mel. Typ A, AFS 1, Tube
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Hankontaktdon
Inpressningsterminering
Märkström: 1 A
Kontakter: 154
Rak
Kopparlegering
Ädelmetall över Ni Kopplingssida, Ni Förbindningssida
Prestandanivå: 1
Termoplast, glasfiberfylld
Beige
Notes
Compare
NEW
Derating tool
Free Sample
Artikel nummer: 17 01 154 1205
har-bus HM Mel. Typ A, AFS 1, Tube
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
1
Tools
3
アクセサリ
10
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Connectors
Series
har-
bus
®
HM
Identification
Type A
Element
Male connector
Description of the contact
Straight
Version
Termination method
Press-in termination
Connection type
Motherboard to daughtercard
Number of contacts
154
Contact configuration
C / B / B / B / B / B / C
Pack contents
Tube
Technical characteristics
Contact rows
7
Contact spacing (termination side)
2 mm
Contact spacing (mating side)
2 mm
Rated current
1 A
Data rate
≤ 2,500 Mbit/s
Insulation resistance
>10
9
Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 115.5 N
Withdrawal force
≥ 23.1 N
Performance level
1
Test voltage U
r.m.s.
0.75 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
≥1.4 mm
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Colour (insert)
Beige
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
Packaging size
10
Net weight
12 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140198258
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
UNSPSC 24.0
39121415
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Visa uppgifter
Dölja information
Download Settings
IGES
STEP
WRL
Ladda ner
Visa uppgifter
Dölja information
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
PCB Multi ECAD Data
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
Over 20 different formats for all common PCB software design tools. The data packages consist of footprints, circuit symbols and 3D CAD data. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Ladda ner
HARTING Device Connectivity - Chapter 11
Ladda ner
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare