Passende Produkte
Passende Produkte NEU
Contacts
16
Combinables
9
Tools
11
Accessories
2
Artikelnummer: 09 73 160 6974
DIN-Signal R060MP-13,0C1-2-P5Au
DIN-Signal R060MP-13,0C1-2-P5Au

Das Bild dient lediglich illustrativen Zwecken. Bitte beachten Sie die Produktbeschreibung.

Eigenschaften im Überblick
Messerleiste
Einpressanschluss, Wickelanschluss
Bemessungsstrom: ‌2 A
Kontakte: 64
gerade
Kupferlegierung
Au über Pd/Ni über Ni, Ni anschlussseitig
Anforderungsstufe: 2, nach IEC 60603-2
Kodierung: Kodierung mit Kontaktverlust
Leiterplattenbefestigung: mit Flansch
Thermoplastischer Formstoff, glasfaserverstärkt
RAL 7032 (kieselgrau)
Notiz
Vergleichen
Konfiguration starten
Artikelnummer: 09 73 160 6974
DIN-Signal R060MP-13,0C1-2-P5Au
Notiz
Vergleichen
Konfiguration starten
Alle Funktionen, Preise und Verfügbarkeit nach Anmeldung.
Zur Merkliste hinzufügen
Passende Produkte NEU
Contacts
16
Combinables
9
Tools
11
Accessories
2
Produktdetails
Identification
  • Category Connettori
  • Series DIN 41612
  • Identification Tipo M reverse
  • Element Connettore maschio
  • Description of the contact Diritto
  • Features Corrente di esercizio per contatti speciali: vedi scheda tecnica dei contatti scelti
Version
  • Termination method
    Collegamento press-in
    Collegamento wire wrap
  • Connection type
    Scheda madre a scheda figlia
    Mezzanino
    PCB / cable
  • Number of contacts 64
  • Number of signal contacts 60
  • Contact configuration File a, b e c, posizioni 7, 8, ... , 25, 26
  • Termination length 13 mm
  • Coding Codifica con perdita di contatto
  • PCB fixing Con flangia di fissaggio
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side)
    2,54 mm
    7,62 mm
  • Contact spacing (mating side)
    2,54 mm
    7,62 mm
  • Rated current ‌ 2 A
  • Rated current Corrente di esercizio misurata a 20 °C: vedi curva di carico
  • Clearance distance ≥ 1,2 mm
  • Creepage distance ≥ 1,2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C temperatura massima ridotta dalla presenza del PCB
  • Insertion force ≤ 60 N
  • Withdrawal force ≤ 40 N
  • Performance level
    2
    secondo (IEC 60603-2)
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1,6 mm
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Pd/Ni over Ni
    Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 14,2 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140197510
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Dokumentation
Datenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Typenblatt

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Produktdeklaration

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Konstruktionsdaten
3D CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

2D/3D Multi CAD Daten

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Zuken E³.series (2019+)

Informationen anzeigen

Herunterladen

Informationen anzeigen

PCB Multi ECAD Daten

Informationen anzeigen

Herunterladen

Informationen anzeigen

Weitere Dokumente
Bahn-Brandschutzerklärung
Download Einstellungen
Verwaltungsschale

Informationen anzeigen

Download Einstellungen

Informationen anzeigen

Wissen
Wir freuen uns auf Ihr Feedback.
Gefällt Ihnen unsere neue Produktseite?
0
Vergleichen