Tipi di aggancio
Fixing flange with thread 4-40 UNC
Technical characteristics
Corrente d'esercizio
7.5 A
Resistenza di contatto
>109 Ω
Resistenza di contatto
≤ 10 mΩ
Coppia di serraggio
≤0.6 Nm Female screw lock
Temperatura massima
-20 ... +125 °C
Classe di lavoro
2
acc. to CECC 75301-802
Cicli di inserzione/disinserzione
≥ 250
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin (PCT)
Plated steel
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1