Matching Products
Matching Products NEW
Combinables
9
Accessories
4
Artikelnummer: 09 18 510 5913
SEK-18 SV MA STD ANG29 RKZ 10P PLS4
SEK-18 SV MA STD ANG29 RKZ 10P PLS4

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Mannelijke connector
aansluiting met golfsoldering
Nominale stroom: ‌1 A
Contacten: 10
Haaks
Koperlegering
Edelmetaal over Ni Contact zijde, Sn op Ni aansluitzijde
Prestatieniveau: NM 30 (S4)
Thermoplastisch hars (PBT)
Grijs
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Artikelnummer: 09 18 510 5913
SEK-18 SV MA STD ANG29 RKZ 10P PLS4
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Accessories
4
Productdetails
Identification
  • Category Steckverbinder
  • Series SEK Standard
  • Element Messerleiste
  • Description of the contact gewinkelt
Version
  • Termination method Wellenlötanschluss
  • Connection type Leiterplatte zu Kabel
  • Number of contacts 10
  • Termination length 2,9 mm
  • Locking type mit kurzen Hebeln
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2,54 mm
  • Rated current ‌ 1 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 20 N
  • Withdrawal force ≤ 20 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Thermoplastischer Formstoff (PBT)
  • Colour (insert) grau
  • Material (contacts) Kupferlegierung
  • Surface (contacts)
    Edelmetall über Ni steckseitig
    Sn über Ni anschlussseitig
  • Layer thickness ≥ 0,76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS konform
  • ELV status konform
  • China RoHS e
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances nicht enthalten
  • REACH SVHC substances nicht enthalten
  • California Proposition 65 substances ja
  • California Proposition 65 substances
    Blei
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-13
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F3/I3
Commercial data
  • Packaging size 100
  • Net weight 4,56 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140026865
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 08
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare