Prodotti abbinabili
Prodotti abbinabili NUOVO
Combinables
17
Tools
1
Codice prodotto: 09 06 115 2991
DIN-Power H015MS-3,2C1-S4-V2
DIN-Power H015MS-3,2C1-S4-V2

Immagine solo per scopo dimostrativo. Vi preghiamo fare riferimento alla descrizione prodotto.

Panoramica delle proprietà
Messerleiste
Wellenlötanschluss
Bemessungsstrom: ‌15 A
Kontakte: 15
gewinkelt
Kupferlegierung
Au über Ni steckseitig, Sn über Au über Ni anschlussseitig
Anforderungsstufe: 1, nach IEC 60603-2
Kodierung: Kragen-Kodierung, D20 Kodierung
Leiterplattenbefestigung: mit Flansch
Thermoplastischer Formstoff, glasfaserverstärkt
RAL 7032 (kieselgrau)
Note
Confronta
Carica nel configuratore
NUOVO
Diagramma di carico
Campione gratuito
Codice prodotto: 09 06 115 2991
DIN-Power H015MS-3,2C1-S4-V2
Note
Confronta
Carica nel configuratore
NUOVO
Diagramma di carico
Campione gratuito
All functionalities, price and availability after sign in.
Aggiungi alla lista dei preferiti
Prodotti abbinabili NUOVO
Combinables
17
Tools
1
Dettagli del prodotto
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type H15
  • Element Male connector
  • Description of the contact Angled
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    PCB to cable
  • Number of contacts 15
  • Contact configuration Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
  • Leading contact on position
    z4
    z32
  • Coding
    Shroud coding
    D20 coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact spacing (termination side) 5.08 mm
  • Contact spacing (mating side)
    6.5 mm
    10.16 mm
  • Rated current ‌ 15 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 4.5 mm
  • Creepage distance ≥ 8 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 8 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 90 N
  • Withdrawal force ≤ 90 N
  • Performance level
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 3.1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Au over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 28.94 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140011519
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentazione
Scheda tecnica

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Scheda di tipo

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Dichiarazione di prodotto

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Scheda di tipo

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Dati tecnici
Modelli 3D CAD

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Modelli 3D CAD

Mostrare informazioni

Impostazioni download

Mostrare informazioni

2D/3D Multi CAD Data

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Zuken serie E³ (2019+)

Mostrare informazioni

Download

Mostrare informazioni

PCB Multi ECAD Data

Mostrare informazioni

Download

Mostrare informazioni

Ulteriore documentazione
Fire Protection
Impostazioni download
Asset Administration Shell

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Catalogues & Brochures
Steckverbinder DIN 41 612
Steckverbinder DIN 41 612 - Kapitel 04
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Confronta