Matching Products
Matching Products NEW
Combinables
8
Accessories
2
Artikelnummer: 09 04 732 6831
DIN FEM type D 32cts pins 4.5mm codage
DIN FEM type D 32cts pins 4.5mm codage

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Vrouwelijke connector
aansluiting met golfsoldering
Nominale stroom: ‌6 A
Contacten: 32
Recht
Koperlegering
Edelmetaal over Ni Contact zijde, Sn op Ni aansluitzijde
Prestatieniveau: 2, vlgs. IEC 60603-2
Codering: Codering van gaten, Codering met verlies van contacten, Zijkantcodering
PCB-bevestiging: Met bevestigingsflens
Thermoplastisch hars, gevulde glasvezel
RAL 7032 (kiezelgrijs)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Artikelnummer: 09 04 732 6831
DIN FEM type D 32cts pins 4.5mm codage
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
8
Accessories
2
Productdetails
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type D
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 32
  • Contact configuration Rows a and c, positions 2, 4, ... , 30, 32
  • Termination length 4.5 mm
  • Coding
    Hole coding
    Coding with loss of contacts
    Side coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 5.08 mm
  • Contact spacing (mating side) 5.08 mm
  • Rated current ‌ 6 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 3 mm
  • Creepage distance ≥ 3 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 40 N
  • Withdrawal force ≤ 40 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1.55 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 11.75 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140008731
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

PCB Multi ECAD Data

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 03
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare