Prodotti abbinabili
Prodotti abbinabili NUOVO
Combinables
22
Accessories
1
Codice prodotto: 09 03 264 6855
CONECTOR DIN 64 FEMEA 2,9C1
CONECTOR DIN 64 FEMEA 2,9C1

Immagine solo per scopo dimostrativo. Vi preghiamo fare riferimento alla descrizione prodotto.

Panoramica delle proprietà
Female connector
Wave soldering termination
Rated current: ‌2 A
Contacts: 64
Kinked
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Note
Confronta
Carica nel configuratore
NUOVO
Diagramma di carico
Campione gratuito
Codice prodotto: 09 03 264 6855
CONECTOR DIN 64 FEMEA 2,9C1
Note
Confronta
Carica nel configuratore
NUOVO
Diagramma di carico
Campione gratuito
All functionalities, price and availability after sign in.
Aggiungi alla lista dei preferiti
Prodotti abbinabili NUOVO
Combinables
22
Accessories
1
Dettagli del prodotto
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type C
  • Element Female connector
  • Description of the contact Kinked
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 64
  • Contact configuration Rows a and c, positions 1, 2, ... , 31, 32
  • Termination length 2.9 mm
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 2.54 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 60 N
  • Withdrawal force ≤ 40 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 12.72 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140006744
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentazione
Scheda tecnica

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Scheda di tipo

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Dichiarazione di prodotto

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Dati tecnici
Modelli 3D CAD

Mostrare informazioni

Impostazioni download

Mostrare informazioni

2D/3D Multi CAD Data

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Zuken serie E³ (2019+)

Mostrare informazioni

Download

Mostrare informazioni

PCB Multi ECAD Data

Mostrare informazioni

Download

Mostrare informazioni

Ulteriore documentazione
Fire Protection
Impostazioni download
Asset Administration Shell

Mostrare informazioni

Impostazioni download

Mostrare informazioni

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Confronta