Matching Products
Matching Products NEW
Combinables
15
Part number: 15 21 068 2620 000
har-flex f str6.25 SnapIn 68p PL1 280pcs
har-flex f str6.25 SnapIn 68p PL1 280pcs

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female konnektor
Terminering af flydelodning (SMT)
Kontakter: 68
Lige
Kobberlegering
Ædelmetal over Ni Koblingsside, Sn over Ni Termineringsside
Ydeevneniveau: 1
Flydende krystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Part number: 15 21 068 2620 000
har-flex f str6.25 SnapIn 68p PL1 280pcs
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
15
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Female connector
  • Specification with locking function for adapter
  • Description of the contact Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 68
  • Pack contents 280 pieces on reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 6.25 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 25 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 54.4 N
  • Withdrawal force
    ≥ 10.2 N
    ≤ 47.6 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
  • Process Sensitivity Level (PSL) R0 acc. to ECA/IPC/JEDEC J-STD-075
  • Coplanarity of contacts ≤ 0.12 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL in preparation
Commercial data
  • Packaging size 280
  • Net weight 6.393 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140846197
  • eCl@ss 27460201 PCB connector (board connector)
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
PCB Multi ECAD Data

Show information

Download