Matching Products
Matching Products NEW
Varenummer: 15 16 012 2000 041
har-flex distance adapter 20mm 12P PL1
har-flex distance adapter 20mm 12P PL1

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Adapter
Contacts: 12
Male contact, Male contact
Copper alloy
Noble metal over Ni
Performance level: 1
Liquid crystal polymer (LCP)
Notes
Compare
NEW
Derating tool
Varenummer: 15 16 012 2000 041
har-flex distance adapter 20mm 12P PL1
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Signal
  • Element Adapter
  • Description of the contact Male contact Male contact
Version
  • Connection type
    Mezzanine
    Cable to cable
  • Number of contacts 12
  • Termination length 2.5 mm
  • Pack contents
    90 pieces in a tray
    5 trays per box
Technical characteristics
  • Contact rows 2
  • Contact spacing (mating side) 1.27 mm
  • Stacking height 20 mm
  • Clearance distance ≥ 0.4 mm
  • Creepage distance ≥ 0.4 mm
  • Insulation resistance >109 Ω
  • Contact resistance < 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 6 N
  • Withdrawal force ≤ 6 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.5 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Wiping lenght 1.5 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA UL in preparation
Commercial data
  • Packaging size 450
  • Net weight 1.635 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140307285
  • eCl@ss 27460201 PCB connector (board connector)
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare